Publish your products
DC Power Supply HyCharger
HySecurity

DC Power Supply HyCharger

DC Power Supply with HyCharger™

Advanced UPS Power Supply with HyCharger DC

Specification
  • Features:

    Smart: Smart charge system uses high efficiency switching technology that optimizes battery conditioning, storage capacity and battery life. 

    Powerful: Supplies 50A of 24VDC power on continuous basis to both motor drive circuit or charger circuit. Burst mode supplies additional energy to gate operator, when needed. 

    Fast recharge: After AC power is restored, batteries are completely recharged in as little as 2 hours (12 hours when operating a high-traffic gate). 

    Adaptable: Easy replacement of existing, older DC chargers in HySecurity DC Supply Cabinets. If you are interested in replacing an older DC charger, contact HySecurity for replacement parts: MX2890-01 HyCharger DC 208/230V or MX2890-02 HyCharger DC 115V.**

    • Inverter Backup Power Supply DC
    • UPS battery Backup
    • Backup generator
Technical specification
  • Unique ref.hyinverter-backup-DC-power-supply
  • Product familyIndustrial Security Gate Operator
  • Product groupBattery Backup
  • TypeObject (single object)
  • Date of publishing2025-01-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Fences & Traffic Security
  • ETIM CodeEC001093
  • ETIM NameSliding gate operator
  • Uniclass 2015 CodeSs_25_32_35_80
  • Uniclass 2015 DescriptionSliding gate systems
  • CSI MasterFormat 2014 Code32 31 11
  • CSI MasterFormat 2014 TitleGate Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit