Publish your products
M-Bar / L-Bar - Traffic Control Barrier
M-Bar / L-Bar - Traffic Control Barrier
M-Bar / L-Bar - Traffic Control Barrier
M-Bar / L-Bar - Traffic Control Barrier
    HySecurity

    M-Bar / L-Bar - Traffic Control Barrier

    M-Bar / L-Bar | Traffic Control Barrier

    Advanced traffic control solution. Sleek, energy saving, modular traffic barrier with built-in control units. Digital motion control technology provides graceful, smooth movement through full cycle.

    Features:

    Battery: 24VDC operator.

    Design: Arm lengths from 8 to 29 ft.

    Reliable: Available battery backup maintains operations in case of power outage.

    Efficient: Automatically switches to standby mode when idle to reduce consumption and save energy.

    Swift: Smooth, graceful movement through full cycle using motion control technology for long service life.

    Visible: Optional integrated flashing or traffic light.

    Intelligent: Obstacle detection reverses arm on contact.

    Gate types: Dual gate pairing through primary/ secondary communication.

    Applications: Solar option available.

    Advanced Traffic Control

    Specification
    • Features:

      Battery: 24VDC operator. 

      Design: Arm lengths from 8 to 29 ft. 

      Reliable: Available battery backup maintains operations in case of power outage. 

      Efficient: Automatically switches to standby mode when idle to reduce consumption and save energy. 

      Swift: Smooth, graceful movement through full cycle using motion control technology for long service life. 

      Visible: Optional integrated flashing or traffic light. 

      Intelligent: Obstacle detection reverses arm on contact. 

      Gate types: Dual gate pairing through primary/ secondary communication. 

      Applications: Solar option available.

    • Traffic control
    • Barrier gates
    • Parking lot management
    • Traffic arms
    • Gate operators
    • Security systems
    • Access control
    • Vehicle control
    • Perimeter security
    • Industrial facilities

      Technical specification
      • Unique ref.m-bar-l-bar
      • Product familyCommercial Security Gates Operator
      • Product groupSecurity Traffic Control
      • TypeObject (single object)
      • Date of publishing2025-01-21
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Fences & Traffic Security
      • Uniclass 2015 CodeSs_25_32_35_80
      • Uniclass 2015 DescriptionSliding gate systems
      • CSI MasterFormat 2014 Code01 55 00
      • CSI MasterFormat 2014 TitleVehicular Access and Parking
      • OmniClass Number23-29 13 00
      • OmniClass TitleSecurity Access Controls

      Region availability

      North America
      Canada
      United States