Publish your products
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
WedgeSmart™DC - Crash Rated Wedge Barrier
    HySecurity

    WedgeSmart™DC - Crash Rated Wedge Barrier

    WedgeSmart™ DC | Crash Rated Wedge Barrier | HVM

    Security plus traffic control in one 

    Electromechanical wedge and integrated barrier arm, engineered to stop passenger vehicles.

    Features:

    Arm size: Configurations to support lane widths of 9, 10, 12, or 14 ft.

    Programmable: Customized, configurable settings for site specific requirements.

    Visible: Integrated lighting for safety.

    Reliable: Operates for up to 150 cycles after AC power loss with optional UPS backup*.

    Options: Straight or articulating arm.

    Efficient: Independently operated barrier arm for high traffic periods.

    Safety: Breakaway, stop motion arm protects people and property in case of vehicle strike.

    Installation: Surface mount - Easy, quick installation.

    Made is USA: Designed, tested and built within USA from globally sourced materials.

    Specification
    • Features:

      Arm size: Configurations to support lane widths of 9, 10, 12, or 14 ft. 

      Programmable: Customized, configurable settings for site specific requirements. 

      Visible: Integrated lighting for safety. 

      Reliable: Operates for up to 150 cycles after AC power loss with optional UPS backup*. 

      Options: Straight or articulating arm.

      Efficient: Independently operated barrier arm for high traffic periods. 

      Safety: Breakaway, stop motion arm protects people and property in case of vehicle strike. 

      Installation: Surface mount - Easy, quick installation. 

      Made is USA: Designed, tested and built within USA from globally sourced materials.

      Wedgesmart

    • Wedge barricades
    • High-security barriers
    • Crash-rated systems
    • Vehicle access control
    • Anti-ram barriers
    • anti-ram wedge
    • Perimeter security
    • Government facilities
    • Military bases
    • Critical infrastructure
    • Emergency deployment
    • Battery backup Swing gate automation
    • Battery backup wedge
    • battery backup wedge and barrier arm
    • battery backup wedge and traffic arm
    • Battery backup rental car facility
    • Battery backup rental car facility crash
    • crash rental facility
    • Battery backup high security wedge
    • Battery backup crash high security wedge
      • Crash barrier arms
      • crash traffic arm
      • crash traffic barrier
      • crash Vehicle access control
      • crash Perimeter security
      • Crash Critical infrastructure
      • crash Emergency deployment
      • active vehicle barrier
      • final denial barrier
      • dual arm barrier
      • dual arm barrier crash
      • final denial barrier crash
      • drop arm barrier
      • Crash drop arm barrier
      • crash beam
      • avb
      • avb crash
      • High security
      • crash test certified
      • beam barricades
      • anti-terrorist
      • military security
      • government security
      • Surface Mounted Solutions
      • Critical Infrastructure Security
      • Government/Federal Buildings
      • Airport Security
      • Seaport Security
      • Parking Solutions
      • m30/m50
      • crash engineered
      • hysecurity
      • crash rated
      • astm f2656
      • astm f2656 2017
      • Department of state k ratings
      • Department of defense k ratings
      • sc40
      • fs30
      • k4




    Technical specification
    • Unique ref.wedgesmart-dc
    • Product familyIndustrial Security Gate Operator
    • Product groupHostile Vehicle Mitigation
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • ETIM CodeEC003214
    • ETIM NameWedge
    • Uniclass 2015 CodeTE_10_40_80
    • Uniclass 2015 DescriptionWedges
    • CSI MasterFormat 2014 Code34 71 13.16
    • CSI MasterFormat 2014 TitleVehicle Crash Barriers
    • OmniClass Number23-39 11 11 11 11
    • OmniClass TitleCrash Barriers ( including Impact Attenuating Devices)

    Region availability

    North America
    Canada
    United States