Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/27bc62fc-a968-4e39-bc9c-dfa2f9f87100
Home
Categories
Sanitary
Taps & Mixers
CONNECT AIR Basin Mixer RMTD Slime CH3
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR Basin Mixer RMTD Slime CH3
CONNECT AIR Basin Mixer RMTD Slime CH3
Download
Specification
Specification
CONNECT AIR Basin Mixer RMTD Slime CH3
Technical specification
Technical specification
Unique ref.
A7011
Product family
CONNECT AIR
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2018-08-03
Edition number
1
Height (mm)
72
Width (mm)
185
Depth (mm)
380
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Brass
Weight Net (Kg)
1.06
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_96
Uniclass 2015 Description
Washbasin manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
IPS Corporation
White Powder Coated Ice Maker Outlet Box
4.4
(
9
)
Download