Publish your products
Connect Air Shower Mixer Bin Chr Kit2 Easy-B.
Connect Air Shower Mixer Bin Chr Kit2 Easy-B.

    Connect Air Shower Mixer Bin Chr Kit2 Easy-B.

    Quadro Shower Mixer Bin Chr Kit2 Easy-B.
    Specification
    • Quadro Shower Mixer Bin Chr Kit2 Easy-B.
    Technical specification
    • Unique ref.A7034
    • Product familyCONNECT AIR
    • Product groupSHOWER FAUCETS
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)215
    • Width (mm)172
    • Depth (mm)180
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)0.94
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Germany
    Egypt
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit