Publish your products
Connect Air Bath Shower Mixer Bin Chr Kit2 Easy-B.
Connect Air Bath Shower Mixer Bin Chr Kit2 Easy-B.

    Connect Air Bath Shower Mixer Bin Chr Kit2 Easy-B.

    Quadro Bath Shower Mixer Bin Chr Kit2 Easy-B.
    Specification
    • Quadro Bath Shower Mixer Bin Chr Kit2 Easy-B.
    Technical specification
    • Unique ref.A7035
    • Product familyCONNECT AIR
    • Product groupBATH-SHOWER MIXERS
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)215
    • Width (mm)172
    • Depth (mm)180
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.03
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_07
    • Uniclass 2015 DescriptionBath manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit