Publish your products
Ceratherm Navigo Thermostatic Shower Mixer 1 Control and Round Escutcheon
Ceratherm Navigo Thermostatic Shower Mixer 1 Control and Round Escutcheon
Ceratherm Navigo Thermostatic Shower Mixer 1 Control and Round Escutcheon
Ceratherm Navigo Thermostatic Shower Mixer 1 Control and Round Escutcheon
Ceratherm Navigo Thermostatic Shower Mixer 1 Control and Round Escutcheon

    Ceratherm Navigo Thermostatic Shower Mixer 1 Control and Round Escutcheon

    Ceratherm Navigo Thermostatic Shower Mixer 2-Control (2 Outlet)Square Escutcheon
    Specification
    • • Single push/flow control operation • Thermostatic temperature control • Temperature handle to have temp stop override at 40C (factory set) • Push control handles to be Metal • Temperature control material Metal • Round wall escutcheon ZDC dia 157-158mm • Escutcheon thickness to be max. 10mm • Button dimensions to be in line with chosen design • Building in depth to be as existing Easy-Box • Sealing of face plate should be equivalent to our existing Easy-Box products. • Possibility to equip with distance frame on a later stage • Possibility to equip with existing extension kit – 20mm and 40mm (ideally existing A960704NU, A962476NU) • Number of part joins to be minimise to facilitate easy cleaning • Packaging – ISI Picture Box • Available in different finishes, (AA) Chrome, (A2) Brush Gold,(A5) Magnetic Grey and (GN) Silver Storm.
    Technical specification
    • Unique ref.A7295
    • Product familyNavigo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-04-05
    • Edition number1
    • Height (mm)215
    • Width (mm)172
    • Depth (mm)180
    Related
    • Material mainBrass
    • Weight Net (Kg)1.85
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom