Publish your products
Conca - Single lever built in bath shower mixer - With additional back-flow prevention on second outlet. Requires built in kit A1000NU and a suitable outlet.
Conca - Single lever built in bath shower mixer - With additional back-flow prevention on second outlet. Requires built in kit A1000NU and a suitable outlet.
Conca - Single lever built in bath shower mixer - With additional back-flow prevention on second outlet. Requires built in kit A1000NU and a suitable outlet.
Conca - Single lever built in bath shower mixer - With additional back-flow prevention on second outlet. Requires built in kit A1000NU and a suitable outlet.

    Conca - Single lever built in bath shower mixer - With additional back-flow prevention on second outlet. Requires built in kit A1000NU and a suitable outlet.

    Single lever built in bath shower mixer - With additional back-flow prevention on second outlet. Requires built in kit A1000NU and a suitable outlet.
    Specification
    • Single lever built in bath shower mixer - With additional back-flow prevention on second outlet. Requires built in kit A1000NU and a suitable outlet. Available in four different finishes, Chrome (AA),Brushed gold (A2), Brushed Gun metal (A5) and Brushed Nickel (GN).
    Technical specification
    • Unique ref.A7375
    • Product familyCONCA
    • Product groupBATH-SHOWER MIXERS
    • Date of publishing2020-09-28
    • Edition number1
    • Height (mm)215
    • Width (mm)172
    • Depth (mm)180
    Related
    • Material mainBrass
    • Weight Net (Kg)1.46
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Germany
    United Kingdom