Ceratherm T25 dual exposed thermostatic mixer pack with Idealrain ø200mm round rainshower and 3 function ø100mm shower handspray and 1.6m hose
Region availability
Europe | Asia | Africa |
---|---|---|
United Kingdom | Turkey | Egypt |
Russia | Syria | |
Poland | Saudi Arabia | |
Italy | Qatar | |
Germany | Palestine | |
France | Oman | |
Spain | Lebanon | |
Bulgaria | Kuwait | |
Jordan | ||
Israel | ||
Iraq | ||
Iran | ||
Bahrain | ||
Afghanistan | ||
United Arab Emirates | ||
Yemen |