Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/0488767c-8926-4fee-a63a-31db0998a7cd
Home
Categories
Sanitary
Taps & Mixers
CERALINE BASIN MIXER RIM-MOUNTED 5L PER MINUTE
Unavailable in United States
Ideal Standard
Follow
CERALINE BASIN MIXER RIM-MOUNTED 5L PER MINUTE
4.6
(16 reviews)
Ceraline single lever basin mixer
Download
Specification
Specification
With its iconic cylindrical body shape, Ceraline complements a wide range of ceramic ware. Ceraline is a great choice for use in both new build and bathroom improvement projects.
Technical specification
Technical specification
Unique ref.
BD136
Product family
Sanitary
Product group
Basin mixers
Date of publishing
2021-08-03
Edition number
1
Height (mm)
72
Width (mm)
185
Depth (mm)
380
Links
Links
Product url
https://www.idealstandard.co.uk/products/collections/ceraline#products
Installation instructions
https://www.idealstandard.co.uk/products/collections/ceraline#products
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/collections/ceraline#products
Related
Related
Material main
Brass
Material secondary
Chrome
Weight Net (Kg)
1.08
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EC011329
ETIM Name
Shower mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_78
Uniclass 2015 Description
Shower manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Italy
Netherlands
Poland
Russia
Spain
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download