Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/a66e4f9b-31be-4d4a-b3ef-94692f313629
Home
Categories
Sanitary
Taps & Mixers
Silver Basin Mixer 3 Hole Wall Mounted Dual Control 150mm Projection Spout
Unavailable in United States
Ideal Standard
Follow
Silver Basin Mixer 3 Hole Wall Mounted Dual Control 150mm Projection Spout
Silver dual control three hole wall mounted basin mixer with 150 mm projection spout - lever handles
Download
Specification
Specification
Basin mixer 3 hole wall mounted dual control 150 mm projection spout
Technical specification
Technical specification
Unique ref.
E0063
Product family
Sanitary
Product group
Water supply fittings for wash basins and troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
106
Width (mm)
258
Depth (mm)
164
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E0063AA
Related
Related
Material main
Brass
Weight Net (Kg)
2.73
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download