Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/01c9cb5c-389d-4635-8f52-1e91f0ac3ceb
Home
Categories
Sanitary
Showers
CONNECT AIR shower bath screen
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR shower bath screen
CONNECT AIR shower bath screen
Download
Specification
Specification
CONNECT AIR shower bath screen
Technical specification
Technical specification
Unique ref.
E1137
Product family
CONNECT AIR
Product group
SHOWER PANEL
Type
Object (single object)
Date of publishing
2018-06-14
Edition number
1
Height (mm)
135
Width (mm)
935
Depth (mm)
1465
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Glass
Weight Net (Kg)
21.5
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download