Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/1404d40b-e4ac-48b3-abe6-74321b2d8e6c
Home
Categories
Sanitary
Toilets
Concept Space Compact Close Coupled/Back To Wall WC Pan
Unavailable in United States
Ideal Standard
Follow
Concept Space Compact Close Coupled/Back To Wall WC Pan
Concept space compact close coupled/back-to-wall wc pan
Download
Specification
Specification
Compact close coupled/back-to-wall wc pan
Technical specification
Technical specification
Unique ref.
E1206
Product family
Sanitary
Product group
WC pans
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
777
Width (mm)
366
Depth (mm)
606
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E120601
Related
Related
Material main
Vitreous china
Weight Net (Kg)
26.4
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-31 19 19 11
OmniClass Title
Water Operated Water Closets
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
DURAVIT AG
DuraStyle Basic floor-mounted toilet 218209
4.2
(
287
)
Download
DURAVIT AG
D-Neo Floorstanding toilet for combination White High Gloss 650 mm - 200209
4.0
(
128
)
Download
DURAVIT AG
ME by Starck Toilet floorstanding for shower toilet seat White High Gloss 373x600x400 mm - 216959
4.6
(
9
)
Download
Zurn
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Download