Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/427633e7-457c-4861-b827-c60fef1bad85
Home
Categories
Sanitary
Bath & Spas
CONNECT VAN ANG 120X120mm INC BEU IG
Unavailable in United States
Ideal Standard
Follow
CONNECT VAN ANG 120X120mm INC BEU IG
CONNECT VAN ANG 120X120mm INC BEU IG
Download
Specification
Specification
CONNECT VAN ANG 120X120mm INC BEU IG
Technical specification
Technical specification
Unique ref.
E1248
Product family
Sanitary
Product group
Baths
Type
Object (single object)
Date of publishing
2018-12-05
Edition number
1
Height (mm)
500
Width (mm)
1200
Depth (mm)
1200
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Acrylic
Weight Net (Kg)
20
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Italy
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download
DURAVIT AG
Cape Cod Bathtub White Matt 1855x885 mm - 700330
4.8
(
15
)
Download