Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/3398b850-7223-4cb4-98d1-f140aab2c726
Home
Categories
Sanitary
Bath & Spas
DEA VASCA 170X75 CENTROSTANZA BEU IG
Unavailable in United States
Ideal Standard
Follow
DEA VASCA 170X75 CENTROSTANZA BEU IG
4.2
(10 reviews)
Dea- self standing bath - 170x75
Download
Specification
Specification
Dea- self standing bath - 170x75
Technical specification
Technical specification
Unique ref.
E3066
Product family
Sanitary
Product group
Baths
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
612
Width (mm)
746
Depth (mm)
1701
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/
Product certification
https://www.idealspec.co.uk/catalogue/bluebook/
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/
Related
Related
Material main
Acrylic
Weight Net (Kg)
54
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Germany
Italy
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download
DURAVIT AG
Cape Cod Bathtub White Matt 1855x885 mm - 700330
4.8
(
15
)
Download