Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/e1bf5555-7ed4-461c-89f0-92b17dc39887
Home
Categories
Sanitary
Mirrors
CONNECT MIRROR 120X70
Unavailable in United States
Ideal Standard
Follow
CONNECT MIRROR 120X70
Specchio 1200x700x5 mm. Connect
Download
Specification
Specification
Specchio 1200x700x5 mm. Connect - Specchio 1200x700x5 mm.. Kit di fissaggio incluso.. Specchio 1200x700x5 mm.
Technical specification
Technical specification
Unique ref.
E6545
Product family
Sanitary
Product group
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2018-05-31
Edition number
1
Height (mm)
700
Width (mm)
1200
Depth (mm)
4
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
8
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download
Ideagroup
LAP mirror + LED
4.6
(
26
)
Download
Ideagroup
RING mirror
4.8
(
34
)
Download