Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/3a227f74-e88e-4f4e-9466-eb8828788fd2
Home
Categories
Sanitary
Shower screens
CONNECT 2 BIFOLD 95CM , DOOR WITHOUT HANDLE, WHITE FRAME AND CLEAR GLASS
Unavailable in United States
Ideal Standard
Follow
CONNECT 2 BIFOLD 95CM , DOOR WITHOUT HANDLE, WHITE FRAME AND CLEAR GLASS
CONNECT 2 BIFOLD 95 , DOOR WITHOUT HANDLE, WHITE FRAME AND IDEAL CLEAN CLEAR GLASS
Download
Technical specification
Technical specification
Unique ref.
K9694
Product family
CONNECT II
Product group
Shower Enclosure
Type
Object (single object)
Date of publishing
2020-02-26
Edition number
1
Height (mm)
85
Width (mm)
1000
Depth (mm)
2025
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Installation instructions
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Related
Related
Material main
Brass
Weight Net (Kg)
35
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Sanitary Terminal
ETIM Code
EC010034
ETIM Name
Corner entrance shower enclosure rectangular
UNSPSC name
Bathtub or shower enclosures
UNSPSC code
30181507
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
CSI MasterFormat 2014 Code
10 28 19
CSI MasterFormat 2014 Title
Tub and Shower Enclosures
OmniClass Number
23-31 17 17
OmniClass Title
Shower Enclosures
Region availability
Europe
France
Italy
Poland
Russia
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download
Ideagroup
Easy shower enclosure alcove EYNI
Download