Publish your products
Synergy Angle Shower Bath Screen, Clear Glass
Synergy Angle Shower Bath Screen, Clear Glass

    Synergy Angle Shower Bath Screen, Clear Glass

    Synergy angle shower bath screen with clear glass and silver finish wall profile
    Specification
    • Angle shower bath screen with clear glass and silver finish wall profile
    Technical specification
    • Unique ref.L6210
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)1500
    • Width (mm)41
    • Depth (mm)815
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Weight Net (Kg)26
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 11
    • OmniClass TitleShower Compartments

    Region availability

    Europe
    France
    Greece
    Italy
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit