Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/55bd34d5-3a9d-445e-a90c-55ca4f663474
Home
Categories
Sanitary
Shower screens
CONNECT RTN PNL 300 BRT/SIL
Unavailable in United States
Ideal Standard
Follow
CONNECT RTN PNL 300 BRT/SIL
CONNECT RTN PNL 300 BRT/SIL
Download
Specification
Specification
CONNECT RTN PNL 300 BRT/SIL
Technical specification
Technical specification
Unique ref.
L6228
Product family
CONNECT
Product group
Shower Enclosure
Type
Object (single object)
Date of publishing
2018-08-03
Edition number
1
Height (mm)
2000
Width (mm)
300
Depth (mm)
8
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Instruction video
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Glass
Weight Net (Kg)
11.23
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download
Ideagroup
Easy shower enclosure alcove EYNI
Download