Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/26239789-50df-4e64-b4cf-e95d0590b2df
Home
Categories
Sanitary
Shower screens
TIPICA A Shower Enclosure 70X70 WHITE
Unavailable in United States
Ideal Standard
Follow
TIPICA A Shower Enclosure 70X70 WHITE
A / 70 - Square corner shower enclosure with sliding opening - Tempered pressed glass C - White profile
Download
Specification
Specification
A / 70 - Square corner shower enclosure with sliding opening - Tempered pressed glass C - White profile
Technical specification
Technical specification
Unique ref.
T2334
Product family
Sanitary
Product group
Shower enclosures
Type
Object (single object)
Date of publishing
2018-02-21
Edition number
1
Height (mm)
1850
Width (mm)
695
Depth (mm)
695
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Designed in
France
Weight Net (Kg)
27.9
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
4.0
(
36
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.5
(
11
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download