Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/3eff3025-e9ee-4c92-9ab1-2b1d6bcda518
Home
Categories
Sanitary
Toilets
Blend Curve wall hung Aquablade WC Bowl
Unavailable in United States
Ideal Standard
Follow
Blend Curve wall hung Aquablade WC Bowl
Blend Curve Wall Hung Bowl, Aquablade, Hidden Fixation, Glossy White
Download
Specification
Specification
Blend Curve Wall Hung Bowl with Aquablade flushing technology with,Hidden Fixation in Glossy White Finish
Technical specification
Technical specification
Unique ref.
T3749
Product family
Blend Cube
Product group
WC Bowls
Type
Object (single object)
Date of publishing
2021-04-28
Edition number
1
Height (mm)
540
Width (mm)
355
Depth (mm)
340
Links
Links
Product url
https://www.idealspec.co.uk/search-results.html?searchText=blend
Installation instructions
https://www.idealspec.co.uk/search-results.html?searchText=blend
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealspec.co.uk/contact-us.html
Technical description
https://www.idealspec.co.uk/search-results.html?searchText=blend
Related
Related
Material main
Vitreous china
Weight Net (Kg)
24.7
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
ETIM Code
EC000776
ETIM Name
Pan
UNSPSC name
Toilet bowls
UNSPSC code
30181511
Uniclass 2015 Code
SL_35_80_89
Uniclass 2015 Description
Toilets
CSI MasterFormat 2014 Code
12 46 16
CSI MasterFormat 2014 Title
Bowls
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Drake® II 1G Two-Piece Toilet - 1.0 GPF
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download