Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/3669432d-1e5d-427d-a73c-a5345834d453
Home
Categories
Sanitary
Shower screens
I.LIFE SIDE PANEL 1000 MM, UNHANDED DOOR
Unavailable in United States
Ideal Standard
Follow
I.LIFE SIDE PANEL 1000 MM, UNHANDED DOOR
I.life Side Panel 1000 mm, Unhanded Door, Clear Glass with Ideal Clean Technology. Bright Silver Finish.
Download
Specification
Specification
I.life Side Panel 1000 mm, Unhanded Door, Clear Glass with Ideal Clean Technology. Bright Silver Finish.
Technical specification
Technical specification
Unique ref.
T4917
Product family
I.life
Product group
Shower Enclosures
Type
Object (single object)
Date of publishing
2022-01-10
Edition number
1
Height (mm)
2003
Width (mm)
47
Depth (mm)
956
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Installation instructions
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/showering/enclosures-and-screens
Related
Related
Material main
Aluminium
Weight Net (Kg)
42
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Sanitary Terminal
ETIM Code
EC010034
ETIM Name
Corner entrance shower enclosure rectangular
UNSPSC name
Bathtub or shower enclosures
UNSPSC code
30181507
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
CSI MasterFormat 2014 Code
10 28 19
CSI MasterFormat 2014 Title
Tub and Shower Enclosures
Region availability
Europe
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download
Ideagroup
Easy shower enclosure alcove EYNI
Download