Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/951c7582-b9da-48cf-adce-ecf95515ad33
Home
Categories
Sanitary
Bath & Spas
DEA WALL ASY 180X80 WHITE LF
Unavailable in United States
Ideal Standard
Follow
DEA WALL ASY 180X80 WHITE LF
DEA | Special shaped bath 1800x800x610 mm, no tap hole, with overflow, no waste
Download
Specification
Specification
DEA | Special shaped bath 1800x800x610 mm in white glossy finish, no tap hole, with overflow, no waste | Detergent resistant, Light resistant
Technical specification
Technical specification
Unique ref.
T5492
Product family
DEA
Product group
Bath Tub
Type
Object (single object)
Date of publishing
2024-04-25
Edition number
1
Height (mm)
610
Width (mm)
1800
Depth (mm)
800
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Installation instructions
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Instruction video
https://www.youtube.com/c/idealstandardinternational
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Related
Related
Material main
Acrylic
Designed in
Italy
Weight Net (Kg)
42
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
22 41 19
CSI MasterFormat 2014 Title
Residential Bathtubs
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Greece
Italy
Netherlands
Poland
Russia
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
LAUFEN
INO Bathtub, freestanding 1700 x 750 mm
4.7
(
12
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download
DURAVIT AG
Cape Cod Bathtub White Matt 1855x885 mm - 700330
4.8
(
15
)
Download