Publish your products
STRADA II VTY Basin 100 White IP NTH
STRADA II VTY Basin 100 White IP NTH

    STRADA II VTY Basin 100 White IP NTH

    Strada II Vanity Basin 80cm , No Tap Hole, Overflow, Boxed, White

    Specification
    • Strada II Vanity Basin 80cm without Tap Hole and with Overflow, Boxed, White

    Technical specification
    • Unique ref.T3634
    • Product familySanitary
    • Product groupWall-hung wash basins
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)188.3
    • Width (mm)840
    • Depth (mm)460
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)20
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit