Publish your products
I.life A single bowl horzontal outlet white
I.life A single bowl horzontal outlet white
I.life A single bowl horzontal outlet white

    I.life A single bowl horzontal outlet white

    IS i.life A single bowl horzontal outlet, white, bareware, EU pallet
    Specification
    • IS i.life A single bowl horzontal outlet, white, bareware, EU pallet
    Technical specification
    • Unique ref.T4673
    • Product familyI.life
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2021-07-05
    • Edition number1
    • Height (mm)515
    • Width (mm)360
    • Depth (mm)400
    Related
    • Material mainCeramics
    • Weight Net (Kg)21.5
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • UNSPSC nameToilet bowls
    • UNSPSC code30181511
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code12 46 16
    • CSI MasterFormat 2014 TitleBowls
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit