Publish your products
IS I.LIFE  WALK-IN PANEL 800 BP BRT/SC
IS I.LIFE  WALK-IN PANEL 800 BP BRT/SC

    IS I.LIFE  WALK-IN PANEL 800 BP BRT/SC

    Ideal Standard i.life walk in panel with bottom profile 800mm, 8 mm safety transparent glass Ideal Clean. Aluminium Bright silver profiles, 1.2mm thick. Profile adjustment up to 25 mm.
    Specification
    • Ideal Standard i.life walk in panel with bottom profile 800mm, using 8 mm safety transparent glass with anti - limestone treatment Ideal Clean. With Aluminium Bright silver profiles, 1.2mm thick. Profile adjustment up to 25 mm. Suitable for on tray or on floor installation
    Technical specification
    • Unique ref.T5536
    • Product familyI.life
    • Product groupShower Enclosure
    • TypeObject (single object)
    • Date of publishing2023-06-13
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Weight Net (Kg)45
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010128
    • ETIM NameSide for bath and shower
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom