We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Fastlane Clearstyle 200

Unique ref.: clearstyle-200
Brand: Integrated Design Limited
Product family: Turnstiles
Product group: Clearstyle
Date of publishing: 2017-06-13
Edition number: 1
Type: Object (single object)
Download (3)
The Fastlane Clearstyle 200 is a unique Optical Turnstile using patented technology to provide the most discreet form of security possible with transparent side panels.

With its combination of 304 brushed stainless steel, clear Perspex (Plexiglas®) panels and a “Deep Black Quartz” Corian decorative top, Clearstyle blends into the fabric of the building, delivering the perfect combination of security and aesthetics.

The stainless steel end sections can be provided in a variety of special finishes to ensure a perfect match with the building’s surroundings.

Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.


Material main: Stainless steel
Material secondary: Polycarbonate
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Doors - Security
IFC classification: Door
UNSPSC name: Gate barrier systems
UNSPSC code: 46161510
Uniclass 1.4 Code: L451
Uniclass 1.4 Description: Turnstiles
Uniclass 2.0 Code: SS-25-32-35-90
Uniclass 2.0 Description: Turnstile Systems
Uniclass 2015 Code: Pr_30_59_34
Uniclass 2015 Description: Gates and turnstiles
NBS Reference Code: 25-32-35-90
NBS Reference Description: Turnstile Systems
CSI MasterFormat 2014 Code: 11 14 13.19
CSI MasterFormat 2014 Title: Turnstiles
OmniClass Number: 23-29 13 23
OmniClass Title: Access Control Turnstiles
This product is available in:
Africa
  • Mauritius
  • Morocco
  • South Africa
Asia
  • Brunei
  • China
  • Hong Kong
  • Indonesia
  • Japan
  • Macau
  • Malaysia
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Cyprus
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Guernsey
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Luxembourg
  • Malta
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Bahrain
  • Egypt
  • Iraq
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • United States
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Doors - Security

Name Value
Colour n/a
Finish Black Paint and Stainless Steel ; Green Silica Acrylic ; n/a ; Black Paint and Stainless Steel ; Green Silica Acrylic
Material n/a ; Stainless Steel
Size 1030 x 175 x 627 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0
Assett Identifier n/a
Bar Code n/a
Created By n/a
Created On n/a
Description An electromechanical optical turnstile system suitable for commercial use
Installation Date 1900-12-31T23:59:59
Length 627 mm
Name IntegratedDesignLtd_TurnstileSystem_FastlaneClearstyle200
Space n/a
Tag Number n/a
Warranty Start Date 1900-12-31T23:59:59
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance Wheelchair
Asset Type Fixed
Category n/a
Code Performance n/a
Colour n/a
Constituents n/a
Created By n/a
Created On n/a
Description An electromechanical optical turnstile system suitable for commercial use
Duration Unit n/a
Expected Life 0
Features Status display ; optical and visual alarm notification ; ethernet monitoring and control ; compatible with access control systems
Finish Black Paint and Stainless Steel ; Green Silica Acrylic ; n/a ; Black Paint and Stainless Steel ; Green Silica Acrylic
Grade n/a
Manufacturer info@fastlane-turnstiles.com
Material n/a ; Stainless Steel
Model Number n/a
Model Reference Fastlane Clearstyle 200
Name IntegratedDesignLtd_TurnstileSystem_FastlaneClearstyle200
Nominal Height 1030 mm
Nominal Length 627 mm
Nominal Width 175 mm
Replacement Cost 0
Shape n/a
Size 1030 x 175 x 627 mm
Sustainability Performance n/a
Warranty Description n/a
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit n/a
Warranty Guarantor Labour n/a
Warranty Guarantor Parts n/a

All BIM objects are real products from real manufacturers confirmed and approved