Publish your products
Fastlane Clearstyle 400
Archived

Fastlane Clearstyle 400

The Fastlane Clearstyle 400 is a unique Optical Turnstile using patented technology to provide the most discreet form of security possible with transparent side panels. With its combination of 304 brushed stainless steel, clear Perspex (Plexiglas®) panels and a “Deep Black Quartz” Corian decorative top, Clearstyle blends into the fabric of the building, delivering the perfect combination of security and aesthetics. The stainless steel end sections can be provided in a variety of special finishes to ensure a perfect match with the building’s surroundings. Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.
Technical specification
  • Unique ref.clearstyle-400
  • Product familyTurnstiles
  • Product groupClearstyle
  • TypeObject (single object)
  • Date of publishing2017-06-13
  • Edition number1
  • Height (mm)970
  • Width (mm)168
  • Depth (mm)780
Related
  • Material mainStainless steel
  • Material secondaryPolycarbonate
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles