Unique ref.: | glassgate-150 |
---|---|
Brand: | Integrated Design Limited |
Product family: | Turnstiles |
Product group: | Glassgate |
Width (mm): | 168 |
Height (mm): | 965 |
Depth (mm): | 1148 |
Date of publishing: | 2017-06-13 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.fastlane-turnstiles.com/product-range/speedgates/glassgate-150... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/idl/product/glassgate-150
Material main: | Stainless steel |
---|---|
Material secondary: | Glass |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
Weight Net (Kg): | 59 |
BIMobject Category: | Doors - Security |
---|---|
IFC classification: | Door |
UNSPSC name: | Gate barrier systems |
UNSPSC code: | 46161510 |
Uniclass 1.4 Code: | L451 |
Uniclass 1.4 Description: | Turnstiles |
Uniclass 2.0 Code: | SS-25-32-35-90 |
Uniclass 2.0 Description: | Turnstile Systems |
Uniclass 2015 Code: | Pr_30_59_34 |
Uniclass 2015 Description: | Gates and turnstiles |
NBS Reference Code: | 25-32-35-90 |
NBS Reference Description: | Turnstile Systems |
CSI MasterFormat 2014 Code: | 11 14 13.19 |
CSI MasterFormat 2014 Title: | Turnstiles |
OmniClass Number: | 23-29 13 23 |
OmniClass Title: | Access Control Turnstiles |
Name | Value |
---|---|
Colour | n/a |
Finish | Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass ; n/a ; Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass |
Material | n/a ; Stainless Steel |
Material - Core | Powder Coated Mild Steel |
Size | 965 x 168 x 1148 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Area | 0 |
Assett Identifier | n/a |
Bar Code | n/a |
Created By | n/a |
Created On | n/a |
Description | An electromechanical turnstile gate system suitable for commercial use |
Installation Date | 1900-12-31T23:59:59 |
Length | 1148 mm |
Name | IntegratedDesignLtd_TurnstileSystem_FastlaneGlassgate150 |
Space | n/a |
Tag Number | n/a |
Warranty Start Date | 1900-12-31T23:59:59 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Accessibility Performance | Wheelchair |
Asset Type | Fixed |
Category | n/a |
Code Performance | n/a |
Colour | n/a |
Constituents | n/a |
Created By | n/a |
Created On | n/a |
Description | An electromechanical turnstile gate system suitable for commercial use |
Duration Unit | n/a |
Expected Life | 0 |
Features | Status display ; optical and visual alarm notification ; ethernet monitoring and control ; compatible with access control systems |
Finish | Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass ; n/a ; Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass |
Grade | n/a |
Manufacturer | info@fastlane-turnstiles.com |
Material | n/a ; Stainless Steel |
Model Number | n/a |
Model Reference | Fastlane Glassgate 150 |
Name | IntegratedDesignLtd_TurnstileSystem_FastlaneGlassgate150 |
Nominal Height | 965 mm |
Nominal Length | 1148 mm |
Nominal Width | 168 mm |
Replacement Cost | 0 |
Shape | n/a |
Size | 965 x 168 x 1148 mm |
Sustainability Performance | n/a |
Warranty Description | n/a |
Warranty Duration Labour | 0 |
Warranty Duration Parts | 0 |
Warranty Duration Unit | n/a |
Warranty Guarantor Labour | n/a |
Warranty Guarantor Parts | n/a |
BIMobject®