Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inax/products/ee48c80a-2226-48fd-9ffa-05ffa447df46
Home
Categories
Sanitary
Taps & Mixers
INAX Basin Mono FL00172-F
Available in United States
INAX
Follow
INAX Basin Mono FL00172-F
One hole lava faucet series 1100 F
Download
Get in contact with INAX
Log in
Technical specification
Technical specification
Unique ref.
INAX_Basin_Mono_FL00172-F
Product family
Bathroom Faucets (Mono) (42)
Product group
Basin Mono (01)
Type
Object (single object)
Date of publishing
2023-07-03
Edition number
1
Height (mm)
151
Width (mm)
42
Depth (mm)
95
Links
Links
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:INAX#/page:1
Related
Related
Material main
Brass
Weight Net (Kg)
0.7
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Similar products
INAX
INAX 295 Vessel basin, Aqua CL029501-6DFV0-A
Download
INAX
INAX S600 Vessel basin (VI) CL064201-6DFV0-A
Download
INAX
INAX S600 Exposed Shower System (Thermostats) FL0655T-F
Download
INAX
INAX S200 OP Touchless toilet CC090203-6DFV0-ANB
Download
INAX
INAX 281 WH corner basin CL028101-6DFV0
Download
INAX
INAX Vessel basin CL029901-6DFF0-A
4.7
(
6
)
Download