Publish your products
Sanitary Wash basins INAX Semi Counter Basin CL0345F1-6DFP0-A
INAX

Sanitary Wash basins INAX Semi Counter Basin CL0345F1-6DFP0-A

Get in contact with INAX

Technical specification
  • Unique ref.Sanitary_Washbasins_INAX_SemiCounterBasin_CL0345F1-6DFP0-A
  • Product familyChinaware/Ceramics (WB)
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2025-03-18
  • Edition number1
  • Height (mm)196
  • Width (mm)435
  • Depth (mm)530
Related
  • Material mainVitreous china
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)16
Classification
  • BIMobject CategorySanitary - Wash basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam