Publish your products
Rapid Fold-up Door
Rapid Fold-up Door
Rapid Fold-up Door
Rapid Fold-up Door
Rapid Fold-up Door
    Infraca
    Archived

    Rapid Fold-up Door

    Rapid fold up door is a high speed door with a steel reinforced canvas and nylon straps. It is an ideal door for areas where there are draughts or pressure differentials, both inside and outside, as it has a high degree of wind resistance (class 3).

    A custom-made door that can be personalized in terms of color, vinyl and windows as well as with different options of automation systems to facilitate its opening without contact.

    The main advantages of Rapid fold up doors are:

    • Reduction of the air currents (wind resistance class 3).
    • High manoeuvring speed with low noise level.
    • High resistance to corrosion.
    • Pre-assembled/pre-painted door.

    Technical specification
    • Unique ref.Rapid-Fold-up-Door
    • Product familyIndustrial Doors
    • Product groupRapid doors
    • TypeObject (single object)
    • Date of publishing2020-06-30
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameAutomatic doors
    • UNSPSC code30171510
    • Uniclass 2015 CodePr_30_59_24_38
    • Uniclass 2015 DescriptionHigh speed doorsets
    • OmniClass Number23-17 11 45 17
    • OmniClass TitleRapid Opening Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit