Publish your products
Lift and Slide Doors
Lift and Slide Doors

    Lift and Slide Doors

    The Lift and Slide Door is engineered for extra large openings to offer unobstructed views, seamless indoor-outdoor living, and abundant natural light- all without compromising our signature ease of operation, security and performance.

    Specification
    • Innotech offers two different lift and slide door systems: the Defender 76LS and the Defender 88LS. While both systems provide the same smooth operation, the Defender 76LS is recommended for smaller openings (less than 15′ wide) and the Defender 88LS is recommended for larger openings (up to 21′ wide). Lift and Slide Doors are available in 2, 3 or 4 panels in a variety of exterior and interior finishes.

      Durable Hardware Designed for Large Doors

      The lift and slide door features advanced operating hardware. A simple turn of the large handle quietly disengages the secure locking mechanism and gently lifts the door. And the lightest of touches then activates our innovative sliding technology to effortlessly open the door.

      Hybrid Framing System

      All lift and slide doors are engineered with our exclusive Hybrid Framing System. The Hybrid Framing System features steel reinforced European uPVC profiles and fusion welded corners. The result is a door that has the structural strength required for extra-large openings.

      In addition, the lift and slide door features a highly durable and technologically advanced compression gasket. Superior to traditional brush seal gaskets, the compression gasket effectively seals the doors from air and water offering better energy performance and water resistance than other sliding patio doors.

      Unobtrusive Sill Options

      The lift and slide door features a very low sill that can easily be flush mounted into your floor for a continuous surface from the inside to the outside. The flush mount sill is an excellent choice for homes that need greater ease of accessibility for mobility devices, for high-traffic doors, or simply for homeowners who appreciate beautiful finishing details.

    Technical specification
    • Unique ref.lift-and-slide-doors
    • Product familyDoors
    • Product groupLift-Slide Doors
    • TypeObject (single object)
    • Date of publishing2025-10-28
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGalvanized steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    Canada
    United States