Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inpro/products/5fa2ac6b-f638-44e9-b861-bddc178fad06
Home
Categories
Construction
Railing
IPC Interior Protection - Aluminum Corner Guard
Available in United States
inpro
Follow
Archived
IPC Interior Protection - Aluminum Corner Guard
Features and Benefits
NEW! Aluminum Corner Guard
90 degree, 1 1/2" (38mm) wing
.080 aluminum in anodized finish
Standard Heights: 4' (1.22m) and 8' (2.44,)
Custom sizes available
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
2397-273
Product family
Corner Guards
Product group
IPC Interior Protection
Type
Object (single object)
Date of publishing
2013-10-10
Edition number
1
Links
Links
Product url
https://www.inprocorp.com/ipc-door-wall-protection/wall-corner-guards/aluminum/aluminum-corner-guard
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Construction - Railing
Similar products
VIVA Railings
FRAME Metal Panel Railing System
4.1
(
9
)
Download
Acristalia
Acristalia Glass Railing
4.8
(
74
)
Download
VIVA Railings
FOLD Metal Panel Railing System
3.2
(
13
)
Download
VIVA Railings
BEACON Stainless Steel Cable Railing System
4.8
(
30
)
Download
Euro Architectural Components (EAC)
EAC Modern Single Slim Rectangular Solid Baluster
Download
KEYLINK
Outlook Series Railing
Download