Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/927301c1-ae57-4d3f-9855-5da8c84a2b07
Home
Categories
Furniture
Sofas
Aria 412.12
Available in United States
Sandler | Inspec
Follow
Aria 412.12
Upholstered lounge chair with steel frame.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Aria-412-12
Product family
Sandler
Product group
Tonon Collection
Type
Object (single object)
Date of publishing
2024-04-16
Edition number
1
Height (inches)
29.9
Width (inches)
45.3
Depth (inches)
31.5
Links
Links
Product url
https://www.sandlerseating.com/product/aria-412-12/
Related
Related
Material main
Upholstery
Material secondary
Metal
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
66.14
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 58 13
CSI MasterFormat 2014 Title
Couches and Loveseats
OmniClass Number
23-21 23 13 15
OmniClass Title
Residential Sofas
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Luma 7.2
Download