Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/724b1e6e-9532-47d6-aea9-c3a8e41f33fb
Home
Categories
Furniture
Armchairs
Club 5.1
Available in United States
Sandler | Inspec
Follow
Club 5.1
Fully upholstered tub chair on pedestal base.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Club-5-1
Product family
Sandler
Product group
Volare Collection
Type
Object (single object)
Date of publishing
2025-12-01
Edition number
1
Height (inches)
27.2
Width (inches)
30.7
Depth (inches)
27.2
Links
Links
Product url
https://www.sandlerseating.com/product/club-5-1/
Related
Related
Material main
Upholstery
Material secondary
Metal
Designed in
Türkiye
Manufactured in
Türkiye
Weight Net (Lbs)
99.21
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 52 00
CSI MasterFormat 2014 Title
Seating
Region availability
North America
United States
Similar products
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Luma 9.0L
Download