Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/7d0e0f2b-ad09-430b-bcb3-05c999dcd006
Home
Categories
Furniture
Sofas
Hyppo 8.4
Available in United States
Sandler | Inspec
Follow
Hyppo 8.4
Bench with upholstered seat on a solid beech frame.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Hyppo-8-4
Product family
Sandler
Product group
Milano Collection
Type
Object (single object)
Date of publishing
2024-02-20
Edition number
1
Height (inches)
15.7
Width (inches)
55.9
Depth (inches)
22.4
Links
Links
Product url
https://www.sandlerseating.com/product/hyppo-8-4/
Related
Related
Material main
Upholstery
Material secondary
Beech
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
40.12
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 52 00
CSI MasterFormat 2014 Title
Seating
OmniClass Number
23-21 23 13 15
OmniClass Title
Residential Sofas
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download