Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/2133b8b3-0344-4296-900a-2921aba2522e
Home
Categories
Furniture
Sofas
Iber 7.2
Available in United States
Sandler | Inspec
Follow
Iber 7.2
Two-seat sofa with slender armrests and chrome feet
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Iber_7-2
Product family
Sandler
Product group
Volare Collection
Type
Object (single object)
Date of publishing
2026-01-30
Edition number
1
Height (inches)
30.7
Width (inches)
54.7
Depth (inches)
34.6
Links
Links
Product url
https://www.sandlerseating.com/product/iber-7-2/
Related
Related
Material main
Steel
Material secondary
Upholstery
Designed in
Türkiye
Manufactured in
Türkiye
Weight Net (Lbs)
97
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
OmniClass Number
23-21 23 13 15
OmniClass Title
Residential Sofas
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download