Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/534f6720-2dc1-4baf-9a12-c290ec7e3f0b
Home
Categories
Furniture
Sofas
Krosa 7.2
Available in United States
Sandler | Inspec
Follow
Krosa 7.2
Two-seat sofa with generous cushioning and proportions.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Krosa-7-2
Product family
Sandler
Product group
Volare Collection
Type
Object (single object)
Date of publishing
2025-07-21
Edition number
1
Height (inches)
30.3
Width (inches)
77.2
Depth (inches)
34.6
Links
Links
Product url
https://www.sandlerseating.com/product/krosa-7-2/
Related
Related
Material main
Upholstery
Material secondary
Metal
Designed in
Türkiye
Manufactured in
Türkiye
Weight Net (Lbs)
141.1
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 52 00
CSI MasterFormat 2014 Title
Seating
Region availability
North America
United States
Similar products
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Luma 9.0L
Download
Sandler | Inspec
Modena 3.1
Download