Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/c09a6f9b-bd57-41e2-85e9-29942e30c19c
Home
Categories
Furniture
Armchairs
Pau 1410TA
Available in United States
Sandler | Inspec
Follow
Pau 1410TA
Upholstered armchair with steel armrests. Width 70cm / 27.6".
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Pau_1410TA
Product family
Sandler
Product group
Inclass Collection
Type
Object (single object)
Date of publishing
2025-07-10
Edition number
1
Height (inches)
28.3
Width (inches)
27.6
Depth (inches)
31.5
Links
Links
Product url
https://www.sandlerseating.com/product/pau1410/
Related
Related
Material main
Metal
Material secondary
Upholstery
Designed in
Spain
Manufactured in
Spain
Weight Net (Lbs)
59.52
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 52 19
CSI MasterFormat 2014 Title
Upholstered Seating
OmniClass Number
23-21 23 13 15
OmniClass Title
Residential Sofas
Region availability
North America
United States
Similar products
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Luma 9.0L
Download