Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/768339fa-0e46-4d2d-8684-ecfa4a38970b
Home
Categories
Furniture
Chairs, Stools & Benches
Agami 1152
Available in United States
Sandler | Inspec
Follow
Agami 1152
Upholstered bar stool with 4 legs steel frame
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
agami-1152
Product family
Sandler
Product group
et.al
Type
Object (single object)
Date of publishing
2023-05-02
Edition number
1
Height (inches)
39.8
Width (inches)
19.3
Depth (inches)
20.9
Links
Links
Product url
https://www.sandlerseating.com/product/agami-1152/
Related
Related
Material main
Steel
Material secondary
Upholstery
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
16.98
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_85
Uniclass 2015 Description
Stools
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 21 33 11
OmniClass Title
Commercial Bar Stools
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Luma 7.2
Download