Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/4e97625c-2746-4978-80b2-01b5b6a8fe26
Home
Categories
Furniture
Chairs, Stools & Benches
alisha-pl01-12
Available in United States
Sandler | Inspec
Follow
alisha-pl01-12
This fully upholstered lounge chair has a beechwood base
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
alisha-pl01-12
Product family
Sandler
Product group
Milano Collection
Type
Object (single object)
Date of publishing
2026-07-01
Edition number
1
Height (inches)
32.3
Width (inches)
28.5
Depth (inches)
28.7
Links
Links
Product url
https://www.sandlerseating.com/product/cala-1-3/
Related
Related
Material main
Wood
Material secondary
Upholstery
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
40.79
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 52 19
CSI MasterFormat 2014 Title
Upholstered Seating
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
Region availability
North America
United States
Similar products
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Luma 9.0L
Download
Sandler | Inspec
Modena 3.1
Download