Publish your products
Altea 2.4
Altea 2.4
Altea 2.4
Altea 2.4
Altea 2.4

    Altea 2.4

    Fully upholstered arm chair with solid oak legs

    Specification
    • Designed by renowned designer Jorge Pensi, the ALTEA seating collection arises from the search for a family of seats that can have a broad spectrum of uses in both professional and domestic environments. This iconic family, originates from the combination of comfortable seat bodies, available in three heights, with diverse bases of different functionality. The wide choice of versions and finishes together with the essential and appealing design of the seats, allow a broad spectrum of use in all kinds of spaces

    Technical specification
    • Unique ref.altea-2-4
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-08-07
    • Edition number1
    • Height (inches)32.3
    • Width (inches)24.4
    • Depth (inches)22
    Related
    • Material mainBeech
    • Material secondaryFabric
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)23.81
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States