Set your location and language to prioritise localised information. Continue
aperi 7.1 Two-Seater Sofa

aperi 7.1 Two-Seater Sofa

SOFT WELCOME TO THE MODERN OFFICE

Two-seater sofa with upholstered polyurethane foam padding on a powder coated black metal base with adjustable feet.

About

Aperi arrives to the modern office where sitting has evolved to the welcoming touchstones of softness and support. The dynamic office relies more and more on the comforts of home, while the home is often an office. Lifestyle is now workstyle, and Aperi addresses both in balance. The compact monolithic form of Aperi brings a sense of calm to the work environment.

Variants

Aperi is available as a single seat chair, as well as two and three seat versions, upholstered in fabric with stitched seams in diverging color as an option.

Specification
  • Powder-coated metal base with adjustable feet. Seat with nozag. Polyurethane foam padding in the seat and back.

    Option
    Stitched seams in diverging color

    Upholstery
    Fabric

    Weight:
    Easy chair: 32 kg
    Sofa: 61/87 kg

    inspec / Sandler Code:  APERI-7.1-BLK-COM

Technical specification
  • Unique ref.aperi-7-1-two-seater-sofa
  • Product familyInspec
  • Product groupLammhults Collection
  • TypeObject (single object)
  • Date of publishing2022-08-18
  • Edition number1
Related
  • Material mainUpholstery
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas
  • CSI MasterFormat 2014 Code12 58 13
  • CSI MasterFormat 2014 TitleCouches and Loveseats
  • OmniClass Number23-21 23 13 15
  • OmniClass TitleResidential Sofas
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States