Publish your products
Archal XL 5.2
Archal XL 5.2
Archal XL 5.2
Archal XL 5.2

    Archal XL 5.2

    Conference armchair on a 360° swivel powder coated or polished aluminum base on casters. Fully upholstered with quilting detail. A more generous seat width, wider armrests and extra padding for better comfort. Archal XL constitutes yet another compliment to the Archal family. Carrying the Lammhults’ signature touch of elegance with utmost craftsmanship, Archal XL is truly XL – available in either Lounge or Conference versions.

    Specification
    • Archal XL is available fully upholstered quilted, with or without armrests, in two different styles: a 5-feet swivel base version witch casters, and a 5-feet swivel base version with glides. Conference version comes with a height adjustable frame. All frames in the same graphic, stylish Archal design.

    Technical specification
    • Unique ref.archal-xl-5-2
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2023-01-23
    • Edition number1
    • Height (inches)48
    • Width (inches)26.4
    • Depth (inches)26.4
    Related
    • Material mainAluminium
    • Material secondaryUpholstery
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)50.71
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit