Publish your products
Aryn Max 1.6
Aryn Max 1.6
Aryn Max 1.6
Aryn Max 1.6

    Aryn Max 1.6

    Stackable chair with fully upholstered polypropylene seat and backrest and steel rod sled base. Greenguard Certified.

    Specification

    Technical specification
    • Unique ref.aryn-max-1-6
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2024-04-16
    • Edition number1
    • Height (inches)31.1
    • Width (inches)20.1
    • Depth (inches)20.1
    Related
    • Material mainPowder coated steel
    • Material secondaryUpholstery
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)14.33
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States