Publish your products
Luma 6.6K

Luma 6.6K

Fully upholstered high-back lounge chair with on a solid wood frame and and piping on armrests. Button detail on the inside while outside back has zipper detail.

Specification

Technical specification
  • Unique ref.luma-6-6K
  • Product familySandler
  • Product groupMontbel Collection
  • TypeObject (single object)
  • Date of publishing2025-12-01
  • Edition number1
  • Height (inches)45.1
  • Width (inches)30.3
  • Depth (inches)33.5
Related
  • Material mainBeech
  • Material secondaryUpholstery
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)59.52
Classification
  • BIMobject CategoryFurniture - Armchairs
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States