Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/fada50d9-524a-4e54-87ff-bcbf29e422e4
Home
Categories
Furniture
Sofas
Luma 9.1R
Available in United States
Sandler | Inspec
Follow
Luma 9.1R
Fully upholstered backless sofa on wooden base
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
luma-9-1-R
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2023-06-15
Edition number
1
Height (inches)
15.7
Width (inches)
60.6
Depth (inches)
26.8
Links
Links
Product url
https://www.sandlerseating.com/product/luma-9-1r/
Related
Related
Material main
Upholstery
Material secondary
Beech
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
81.57
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 13 15
OmniClass Title
Residential Sofas
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Luma 9.0L
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Star 9.1
Download