Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/3f7ba1bf-5ca4-4d67-8074-ff40a8d8836a
Home
Categories
Furniture
Armchairs
Luma Air 5.1R
Available in United States
Sandler | Inspec
Follow
Luma Air 5.1R
Fully upholstered lounge chair on an ash frame
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
luma-air-5-1-R
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2023-06-15
Edition number
1
Height (inches)
30.7
Width (inches)
36.2
Depth (inches)
31.5
Links
Links
Product url
https://www.sandlerseating.com/product/luma-air-5-1/
Related
Related
Material main
Upholstery
Material secondary
Ash
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
51.8
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Luma 9.0L
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Star 9.1
Download