Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/375e7b3e-d8a3-4687-af56-a1cc3c886a8e
Home
Categories
Furniture
Chairs, Stools & Benches
Pillow 8.1
Available in United States
Sandler | Inspec
Follow
Pillow 8.1
Fully upholstered Maxi-ottoman
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
pillow-8-1
Product family
Sandler
Product group
Inclass Collection
Type
Object (single object)
Date of publishing
2023-10-19
Edition number
1
Height (inches)
20.5
Width (inches)
34.6
Depth (inches)
34.6
Links
Links
Product url
https://www.sandlerseating.com/product/pillow-8-1/
Related
Related
Material main
Upholstery
Material secondary
Metal
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
25.35
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_59
Uniclass 2015 Description
Ottomans
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download